IC manufacturers Microchip

IC manufacturers (97)

Microchip MCP1663 | Demoboard AN2085

Designing Applications with MCP166X High Output Voltage Boost Converter Family

Overview

TopologyBoost Converter
Input voltage9-16 V
Output 124 V / 0.5 A

Description

This document aims to assist engineers in designingdifferent power applications and to provide an insight onhow a simple, Non-Synchronous Boost Converter can beused to develop solutions for non-typical requirements.The following paragraphs will provide examples of converterapplications that fulfill a wide variety of the industryrequirements.The solutions provided by Microchip Technology Inc.highlight the use of the MCP1661/3 boost (step-up) regulators,which provide the necessary flexibility required indealing with the increasing range of the technological fielddemands.

Features

  • Wide Output Voltage Range: Up to 32V
  • Typical Input Peak Current Limit:
  • 1.3A (MCP1661)
  • 1.8A (MCP1663)
  • Input Voltage Range: 2.4V-5.5V
  • Undervoltage Lockout (UVLO):
  • UVLO @ VIN Rising: 2.3V, typical
  • UVLO @ VIN Falling: 1.85V, typical
  • Pulse-Width Modulator (PWM) Operation withSkip Mode: 500 kHz
  • Output Overvoltage Protection (OVP) forMCP1661/3 in the event of:
  • Feedback pin shorted to GND
  • Disconnected feedback divider
  • Internal Compensation
  • Peak Current Mode Control
  • Available Packages (pin to pin compatible):5-Lead SOT-23 and 2x3 mm, 8-Lead TDFN

Typical applications

  • Portable Medical Equipment
  • Two and Three-Cell Alkaline, Lithium Ultimate and NiMH/NiCd Portable Products
  • LCD Bias Supply for Portable Applications
  • Camera Phone Flash
  • Handheld Instruments

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples
74477810SPEC
10 files Active i| Production is active. Expected lifetime: >10 years.WE-PD SMT Power Inductor 10 2.85 2.2 72 32 7332 Standard
Order Code Data­sheet Simu­lation
74477810SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples