Topology | Buck Converter |
Input voltage | 4.5-30 V |
Switching frequency | 255-345 kHz |
Output 1 | 5.12 V / 20 A |
IC revision | B |
The MCP19035 is an application-optimized, highspeed synchronous buck controller that operates from input voltage sources up to 30V. This controller implements a voltage-mode control architecture with afixed switching frequency of 300 kHz. The highswitching frequency facilitates the use of smaller passive components, including the inductor and input/output capacitors, allowing a compact, highperformancepower supply solution. The MCP19035 implements an adaptive anti-cross conduction scheme to prevent shoot-through in the external powerMOSFETs. Further more, the MCP19035 offers multiple dead-time options, enabling an additional degree of optimization, allowing a higher efficiencypower supply design.
The MCP19035 controller is intended to be used for applications providing up to 20A of output currents across a wide input voltage range, up to 30V.
The SHDN input is used to turn the device on and off. While turned off, the current consumption is minimized.
The MCP19035 offers a Power Good feature (PWRGD), enabling fault detection and simplifying sequencing.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | Material | LR (µH) | fres (MHz) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7443320150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCC SMT High Current Cube Inductor | 1.5 | 25.7 | 26.5 | 29.1 | 3.5 | Ferrite | 1.43 | 92 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7443320150 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | Material | LR (µH) | fres (MHz) | Samples |
---|