Topology | Buck Converter |
Input voltage | 8-14 V |
Switching frequency | 255-345 kHz |
Output 1 | 1.8 V / 10 A |
IC revision | B |
The MCP19035 is an application-optimized, highspeed synchronous buck controller that operates from input voltage sources up to 30V. This controller implements a voltage-mode control architecture with afixed switching frequency of 300 kHz. The highswitching frequency facilitates the use of smaller passive components, including the inductor and input/output capacitors, allowing a compact, highperformancepower supply solution. The MCP19035 implements an adaptive anti-cross conduction scheme to prevent shoot-through in the external powerMOSFETs. Further more, the MCP19035 offers multiple dead-time options, enabling an additional degree of optimization, allowing a higher efficiencypower supply design.
The MCP19035 controller is intended to be used for applications providing up to 20A of output currents across a wide input voltage range, up to 30V.
The SHDN input is used to turn the device on and off. While turned off, the current consumption is minimized.
The MCP19035 offers a Power Good feature (PWRGD), enabling fault detection and simplifying sequencing.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | Material | LR (µH) | fres (MHz) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7443340100 | SPEC | 8 files | WE-HCC SMT High Current Cube Inductor | 1 | 18.8 | 22.9 | 25.1 | 3.9 | Ferrite | 0.97 | 147 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7443340100 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | Material | LR (µH) | fres (MHz) | Samples |
---|