Topology | Buck Converter |
Input voltage | 2.7-5.5 V |
Switching frequency | 2000 kHz |
Output 1 | 1.8 V / 3 A |
The Micrel MIC2207 is a high efficiency PWM buck (step-down) regulators that provides up to 3A of output current. The MIC2207 operates at 2MHz and has proprietary internal compensation that allows a closed loop bandwidth of over 200kHz.
The low on-resistance internal p-channel MOSFET of the MIC2207 allows efficiencies over 94%, reduces external components count and eliminates the need for an expensive current sense resistor.
The MIC2207 operates from 2.7V to 5.5V input and the output can be adjusted down to 1V. The devices can operate with a maximum duty cycle of 100% for use in low-dropout conditions.
The MIC2207 is available in the exposed pad 12-pin 3mm x 3mm MLF® package with a junction operating range from -40°C to +125°C.The Micrel MIC2207 is a high efficiency PWM buck (step-down) regulators that provides up to 3A of output current. The MIC2207 operates at 2MHz and has proprietary internal compensation that allows a closed loop bandwidth of over 200kHz.
The low on-resistance internal p-channel MOSFET of the MIC2207 allows efficiencies over 94%, reduces external components count and eliminates the need for an expensive current sense resistor.
The MIC2207 operates from 2.7V to 5.5V input and the output can be adjusted down to 1V. The devices can operate with a maximum duty cycle of 100% for use in low-dropout conditions.
The MIC2207 is available in the exposed pad 12-pin 3mm x 3mm MLF® package with a junction operating range from -40°C to +125°C.
2.7V to 5.5V supply voltage
2MHz PWM mode
Output current to 3A
94% efficiency
100% maximum duty cycle
Adjustable output voltage option down to 1V
Ultra-fast transient response
Ultra-small external components stable with a 1µH inductor and a 4.7µF output capacitor
Fully integrated 3A MOSFET switch
Micropower shutdown
Thermal shutdown and current limit protection
Pb-free 12-pin 3mm x 3mm MLF® package
-40°C to +125°C junction temperature range
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7447789001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 1 | 7.9 | 12 | 115 | 7332 | Robust |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7447789001 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples |
---|