Topology | Buck Converter |
Input voltage | 5 V |
Output 1 | 3.3 V / 2.1 A |
The EVB-LAN9668 is the evaluation board for the LAN9668 TSN Switch. The EVB-LAN9668 implements 8 Gigabit Ethernet ports with the LAN9668 Switch and LAN8814 PHYs.WebStaX, SMBStaX, IStaX board files are available at https://www.microchip.com/mymicrochip/
8x 1G Copper PortsExternal DPLL for <1ns system PTP time synchronization with exposed connectors for system synchronizationPCIe and expansion headers for rapid prototyping, software development and system integration
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Pins (Value) (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744373240033 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 0.33 | 10.5 | 11.2 | 22 | 8.6 | 143 | SMT | 2 | – | 1.8 | – | – | – | – | |||
61300211121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | THT | 2 | Single | – | Pin Header | Straight | 3 | Bag |
Order Code | Datasheet | Simulation | |
---|---|---|---|
744373240033 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | ||
61300211121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Pins (Value) (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|