Topology | Buck Converter |
Input voltage | 7-16 V |
Switching frequency | 200-1000 kHz |
Output 1 | 1.2 V / 20 A |
IC revision | 1.0 |
The MIC4520/MIC4521 is an IntelliMOS power stage family capable of delivering up to 20A in a compact 4 x 6mm TQFN package. The MIC4521 is a two phase power stage (includes MOSFET drivers and power MOSFETs) featuring integrated current and temperature sensing. The MIC4521 can be interfaced with a single phase controller (such as Micrel’s MIC2111) to build a complete high current and high performance power converter. The MIC4520 is a single phase power stage that can operate with a single phase or multiphase controller. The MIC4520/MIC4521 utilizes Micrel’s high performance FETZilla™ DMOS technology to achieve high efficiency (over 90% peak).
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | Material | LR (µH) | fres (MHz) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7443320100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCC SMT High Current Cube Inductor | 1 | 34 | 30.6 | 33.5 | 2.5 | Ferrite | 0.9 | 96 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7443320100 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | Material | LR (µH) | fres (MHz) | Samples |
---|