IC manufacturers Microchip

IC manufacturers (104)

Microchip PolarFire SoC FPGA Icicle Kit | Demoboard MPFS-ICICLE-KIT

Overview

TopologyFPGA
IC revision1.0

Description

The PolarFire SoC Icicle kit is a low-cost development platform that enables evaluation of the five-core Linux capable RISC-V microprocessor subsystem, innovative Linux, and real-time execution, low-power capabilities and the rich set of peripherals of the PolarFire SoC FPGA.PolarFire SoC is ideally suited for secure, reliable and power-efficient compute across a wide range of applications including Imaging, AI/ML, Industrial automation, IoT, Wireline Access Networks, Aerospace, and Defense & Automotive.The Icicle kit features onboard memories (LPDDR4, SPI, and eMMC flash) to run Linux off-the-shelf; a multi-rail power sensor to monitor various power domains; PCIe root port, Raspberry pi, and mikroBUS expansion ports and a host of wired connectivity options for quick prototyping and fast time to market.

Features

PolarFire SoC FPGA (MPFS250T-FCVG484EES)

  • SiFive E51 Monitor core (1 x RV64IMAC)
  • SiFive U54 Application cores (4 x RV64GC
  • and Secure bootMemory and Storage
  • 2 GB LPDDR4 x 32
  • 1 Gb SPI flash-8 GB eMMC flash & SD card slot (multiplexed)Programming & Debugging
  • Onboard JTAG connector or onboard embedded FlashPro (multiplexed)
    • UART via micro USB
  • 52 x test pointsInterfaces
  • 4 x 12.7 Gbps SERDES
  • PCIe Gen2 Rootport
  • 2 x Gigabit Ethernet
  • Micro USB 2.0 Hi-Speed OTG
  • 4 x UART (via single micro USB)
  • 2 x CAN
  • 2 x SPI
  • 2 x I²CExpansion
  • Raspberry Pi compatible 40-pin header
  • mikroBUS socket

Typical applications

  • Industrial automation
  • IoT
  • Imaging
  • AI/ML
  • Wireline Access Networks

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesCTol. CVR
(V (DC))
SizeQmin.DF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingOperating TemperatureQ
(%)
L
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
fres
(MHz)
MountxPxCPortsShieldingTabEMILEDApplication SystemIR
(mA)
Working Voltage
(V (AC))
ApplicationInterface TypeGenderPins
(pcs)
IR
(mA)
Pitch
(mm)
RowsZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples
885012005057SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 50 V(DC)22 pF ±5% 50 040210 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel -55 °C up to +125 °C 840
885012005058SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 50 V(DC)33 pF ±5% 50 040210 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel -55 °C up to +125 °C 1000
885012005061SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 50 V(DC)100 pF ±5% 50 040210 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel -55 °C up to +125 °C 1000
885012205061SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 50 V(DC)1 nF ±10% 50 0402 600 2.510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel -55 °C up to +125 °C
885342211009SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSMH Mid and High Voltage1 nF ±10% 3000 1812 2.510 GΩ X7R Class II 4.5 3.2 2 0.5 7" Tape & Reel -55 °C up to +125 °C 600
885012205063SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 50 V(DC)2.2 nF ±10% 50 0402 600 2.510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel -55 °C up to +125 °C
885012205031SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 16 V(DC)10 nF ±10% 16 0402 600 3.510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel -55 °C up to +125 °C
885012205067SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 50 V(DC)10 nF ±10% 50 0402 600 2.510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel -55 °C up to +125 °C
885012205037SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 16 V(DC)100 nF ±10% 16 0402 600 55 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel -55 °C up to +125 °C
885012206095SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 50 V(DC)100 nF ±10% 50 0603 600 35 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel -55 °C up to +125 °C
885012105012SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 10 V(DC)1 µF ±20% 10 0402 600 150.05 GΩ X5R Class II 1 0.5 0.5 0.25 7" Tape & Reel -55 °C up to +85 °C
885012206052SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 16 V(DC)1 µF ±10% 16 0603 600 100.1 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel -55 °C up to +125 °C
885012105007SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 6.3 V(DC)2.2 µF ±20% 6.3 0402 200.02 GΩ X5R Class II 1 0.5 0.5 0.25 7" Tape & Reel -55 °C up to +85 °C
885012207052SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 16 V(DC)2.2 µF ±10% 16 0805 600 100.05 GΩ X7R Class II 2 1.25 1.25 0.5 7" Tape & Reel -55 °C up to +125 °C
885012207026SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 10 V(DC)10 µF ±10% 10 0805 600 100.01 GΩ X7R Class II 2 1.25 1.25 0.5 7" Tape & Reel -55 °C up to +125 °C
885012107011SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 10 V(DC)22 µF ±20% 10 0805 600 100.005 GΩ X5R Class II 2 1.25 1.25 0.5 7" Tape & Reel -55 °C up to +85 °C
885012107006SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 6.3 V(DC)47 µF ±20% 6.3 0805 100.002 GΩ X5R Class II 2 1.25 1.25 0.5 7" Tape & Reel -55 °C up to +85 °C
885012108012SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 10 V(DC)47 µF ±20% 10 1206 600 100.002 GΩ X5R Class II 3.2 1.6 1.6 0.5 7" Tape & Reel -55 °C up to +85 °C
885012109004SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 6.3 V(DC)100 µF ±20% 6.3 1210 100.001 GΩ X5R Class II 3.2 2.5 2.5 0.6 7" Tape & Reel -55 °C up to +85 °C
742792113SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-CBF SMT EMI Suppression Ferrite Bead 1206 3.2 1.6 1.1 0.5 -55 °C up to +125 °C SMT 2000 3000 120 180 500 MHz 3000 0.03 High Current
744373240033SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-LHMI SMT Power Inductor 4020 4.45 4.06 1.8 -40 °C up to +125 °C 0.33 10.5 11.2 22 143 SMT Shielded 2 0.0086
61304021121SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

7 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD Pin Header - Dual1000 MΩ 50.8 Bag -40 °C up to +105 °C THT 3000 250 Pin Header 40 2.54 Dual Straight
615008137421SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WR-MJ Cat 3 Modular Jacks – THT500 MΩ Tray -40 °C up to +85 °C THT 8P8C 1x1 Shielded Up Yes yellow-green CAT 3 1500 120 Horizontal
61300111121SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD Pin Header - Single1000 MΩ 2.54 Bag -40 °C up to +105 °C THT 3000 250 Pin Header 1 2.54 Single Straight
61300211121SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD Pin Header - Single1000 MΩ 5.08 Bag -40 °C up to +105 °C THT 3000 250 Pin Header 2 2.54 Single Straight
61300311121SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD Pin Header - Single1000 MΩ 7.62 Bag -40 °C up to +105 °C THT 3000 250 Pin Header 3 2.54 Single Straight
629105150921SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-USB Mini/Micro Connectors1000 MΩ Tape and Reel -40 °C up to +85 °C SMT 1800 30 Micro USB 2.0 Type AB Receptacle 5 Horizontal
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesCTol. CVR
(V (DC))
SizeQmin.DF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingOperating TemperatureQ
(%)
L
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
fres
(MHz)
MountxPxCPortsShieldingTabEMILEDApplication SystemIR
(mA)
Working Voltage
(V (AC))
ApplicationInterface TypeGenderPins
(pcs)
IR
(mA)
Pitch
(mm)
RowsZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples