Topology | Other Topology |
Input voltage | 3.3-12 V |
IC revision | 01-01 |
This hardware manual describes the design of the VSC5640EV reference board, demonstrating the SparX-5-200/VSC7558 Ethernet Switch device. The VSC5640EV reference board is based on PCB134 Reference Design schematic. Regarding basic board design, the SparX-5-200/VSC7558 and its derivatives, like: SparX-5-64/ 5 VSC7546, SparX-5 90/VSC7549, SparX-5-128/VSC7552 and SparX-5-160/VSC7556 are all very similar devices. They use the same BGA package, pin layout, number of SerDes macros and types,and incorporate the VCore-IV CPU system and associated interfaces. The main difference is the maximum bandwidth supported. The VSC5640EV reference board supports all these derivatives.
Order Code | Datasheet | Downloads | Product series | Operating Temperature | Ti | Ø OD (mm) | Ø ID (mm) | Qty. (pcs) | Application | Interface Type | IR (mA) | Poles | L (mm) | Vaporphase process | Pins (pcs) | Pitch (mm) | Gender | Type | Mount | IR (A) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
61202021621 | SPEC | 7 files | WR-BHD 2.54 mm Male Box Header | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | 33.06 | – | 20 | 2.54 | Male | Straight | THT | 3 | 250 | 20 | max. | Tray | ||
416131160802 | SPEC | 6 files | WS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm | -40 °C up to +85 °C | – | – | – | 2000 | – | – | 25 | 2 | 3.71 | Yes | 2 | 1.27 | – | – | – | – | – | – | – | Tape and Reel | ||
9774030151R | SPEC | 6 files | WA-SMSI SMT Steel Spacer with internal Thread M2.5 | -55 °C up to +150 °C | M2.5 | 5.1 | 3.5 | 700 | – | – | – | – | 3 | – | – | – | – | – | – | – | – | – | – | Tape and Reel | ||
61201021621 | SPEC | 6 files | WR-BHD 2.54 mm Male Box Header | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | 20.36 | – | 10 | 2.54 | Male | Straight | THT | 3 | 250 | 20 | max. | Tray | ||
692122030100 | SPEC | 6 files | WR-COM USB 3.0 Type A Horizontal SMT | -20 °C up to +85 °C | – | – | – | – | USB 3.0 | Type A | – | – | – | – | 9 | – | Receptacle | Horizontal | SMT | 1.8 | 30 | 30 | max. | Tape and Reel | ||
693071010811 | SPEC | 6 files | WR-CRD Micro SD Card Connector Push & Push 8 pins | -25 °C up to +85 °C | – | – | – | – | Micro SD | – | – | – | – | – | 8 | – | Socket | Push & Push | SMT | 0.5 | 100 | 100 | max. | Tape and Reel & Mylar |
Order Code | Datasheet | |
---|---|---|
61202021621 | SPEC | |
416131160802 | SPEC | |
9774030151R | SPEC | |
61201021621 | SPEC | |
692122030100 | SPEC | |
693071010811 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Product series | Operating Temperature | Ti | Ø OD (mm) | Ø ID (mm) | Qty. (pcs) | Application | Interface Type | IR (mA) | Poles | L (mm) | Vaporphase process | Pins (pcs) | Pitch (mm) | Gender | Type | Mount | IR (A) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | Packaging | Samples |
---|