IC manufacturers Microchip

IC manufacturers (108)

Microchip ZL30251LDG1Q074 | Demoboard VSC5640EV SPARX-5,-5I EVALUATION BOARD

4-In, 3-Out Any-Any CML/CMOS Clock Generator

Overview

TopologyOther Topology

Description

The VSC5640EV ethernet development system can be used to demonstrate the SparX-5,-5i Ethernet switches

Features

  • 1x VSC7558 Switch (with Enterprise Ethernet features). 3
  • 12x SFP+ front 10G module slots connected to VSC7558 through SFI. 4
  • 8x SFP28 front 25G module slots connected to VSC7558 through SFI high speed. 5
  • Optional, one additional 10/100/1000BASE-T (RJ45) Ethernet port using an on-board 6 VSC8211 PHY, which can be connected to VSC7558 NPI port through SGMII by adding a 7 loopback add-on PCB. 8
  • On board Sync-E DPLL Redwood/ZL30772LFG7Q05S (replaceable with the cheaper non-PTP 9 ZL30256, if SyncE and PTP operation is not required) to generate the 3 required clocks. 10
  • Additional support for a range of Microchip Sync-E module designs through a Sync-E 11 feature connector – note, that all clocks still go through the on-board DPLL. 12
  • Four SMAs connectors and two ITU-T G.8275 compliant RS422 interfaces (1 PPS + ToD 13 input and output) for Sync-E and PTP applications. 14
  • Serial UART port (USB) for local management and software debugging by using a firmware 15 driven Command Line Interface (CLI). 16
  • Reset button at rear, and user input button on front. 17
  • System status LED (bi-color green/red) and port status LED (bi-color green/yellow) per 18 network port for link and activity indication. 19
  • Standard 240/110VAC 200W PSU.

Typical applications

  • Frequency conversion and frequency synthesis in a wide variety of equipment types

More information

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Ti
Ø OD(mm)
Ø ID(mm)
Packaging
Qty.
Pins
Version
Type
Mount
IR(A)
Operating Temperature
Gender
Variant
Durability
Application
Interface Type
PCB Thickness(mm)
Working Voltage(V (AC))
Poles
L(mm)
Vaporphase process
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWA-SMSI SMT Steel Spacer with internal Thread M2.5, M2.5, 5.1 mm
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inner ThreadM2.5 
Outer Diameter5.1 mm
Inner Diameter3.5 mm
PackagingTape and Reel 
Packaging Unit700 
Operating Temperature -55 °C up to +150 °C
Length3 mm
Check availability
SPECWR-BHD 2.54 mm Male, –, –
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-BHD 2.54 mm Male
PackagingTray 
Pins20 
VersionLow Profile 
TypeStraight 
MountTHT 
Rated Current3 A
Operating Temperature -40 °C up to +105 °C
GenderMale 
Durability30 Mating cycles 
Working Voltage250 V (AC)
Length33.06 mm
Check availability
SPECWR-PHD Pin Header - Dual, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
PackagingBag 
Pins44 
TypeStraight 
MountTHT 
Rated Current3 A
Operating Temperature -40 °C up to +105 °C
GenderPin Header 
Durability25 Mating cycles 
Working Voltage250 V (AC)
Length55.88 mm
Check availability
SPECWS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm, –, –
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
PackagingTape and Reel 
Packaging Unit2000 
Pins
Operating Temperature -40 °C up to +85 °C
Poles
Length3.71 mm
Vaporphase processYes 
Check availability
SPECWR-BHD 2.54 mm Male, –, –
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-BHD 2.54 mm Male
PackagingTray 
Pins10 
VersionLow Profile 
TypeStraight 
MountTHT 
Rated Current3 A
Operating Temperature -40 °C up to +105 °C
GenderMale 
Durability30 Mating cycles 
Working Voltage250 V (AC)
Length20.36 mm
Check availability
SPECWR-USB Standard Connectors, –, –
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
PackagingTape and Reel 
Pins
TypeHorizontal 
MountSMT 
Rated Current1.8 A
Operating Temperature -20 °C up to +85 °C
GenderReceptacle 
Variantwith Pegs 
Durability5 000 Mating cycles 
ApplicationUSB 3.0 
Interface TypeType A 
PCB Thickness1.6 mm
Working Voltage30 V (AC)
Check availability
SPECWR-CRD SD Card Connectors, –, –
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
PackagingTape and Reel & Mylar 
Pins
TypePush & Push 
MountSMT 
Rated Current0.5 A
Operating Temperature -25 °C up to +85 °C
GenderReceptacle 
Variantwith Card Detection 
Durability10 000 Mating cycles 
ApplicationMicro SD 
Working Voltage100 V (AC)
Check availability