Topology | Sensors |
Input voltage | 3.3-5 V |
IC revision | 1 |
Thermo 18 Click is a compact add-on board that provides an accurate temperature measurement. This board features the WSEN-TIDS, a silicon-based, high-precision digital temperature sensor with embedded analog and digital signal processing unit from Würth Elektronik. This temperature sensor, characterized by its high accuracy (up to ±0.25 °C typical) and high resolution, provides factory-calibrated 16-bit temperature data to the host controller with a configurable I2C interface. It also comes with a programmable temperature threshold and an interrupt feature. This Click board™ is appropriate for industrial control, environmental monitoring, domestic appliances, HVAC systems, or other temperature measurement applications.
Low power consumption, high accuracy, high resolution, output data rate up to 200Hz, programmable temperature threshold, and more
Order Code | Datasheet | Manual | Downloads | Status | Product series | Description | Min. Operating Temperature (°C) | Max. Operating Temperature (°C) | TACC_TOT | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 2521020222501 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WSEN-TIDS Temperature Sensor IC & EV-Kits | WSEN-TIDS | -40 | 125 | ±0.7 °C |
Order Code | Datasheet | |
---|---|---|
![]() | 2521020222501 | SPEC |
Samples |
---|
Order Code | Datasheet | Manual | Downloads | Status | Product series | Description | Min. Operating Temperature (°C) | Max. Operating Temperature (°C) | TACC_TOT | Samples |
---|