IC manufacturers MikroE

IC manufacturers (98)

MikroE 2607021183000 | Demoboard M-BUS RF 3 Click

Metis-II

Overview

TopologySensors
Input voltage3.3 V
IC revision1

Description

M-BUS RF 3 Click is a compact add-on board designed for utility metering and various telemetry applications. This board features the Metis-II (2607021183000), an 868MHz radio module from Würth Elektronik. It integrates an MSP430 microcontroller and a CC1125 RF chip-set to ensure efficient data transmission. Key features include a frequency range of 868.3MHz to 869.525MHz, support for the Wireless M-BUS EN13757-4:2013 and Open Metering System (OMS) standards, and communication capabilities up to 1000 meters in line-of-sight conditions. The board also offers energy-saving functionalities such as Wake-On-Radio, an output power of +14dBm output, and AES-128 encryption for secure communication. This Click board™ is ideal for developers looking to implement advanced wireless communication systems in smart metering, home automation, and industrial control.

Features

868MHz operating frequency, module based on the MSP430 MCU and CC1125 RF chip-set, integrated Flash and RAM, wireless M-BUS EN13757-4:2013 standard, OMS (Open Metering System) supported, range up to 1000m line of sight, low-power function (Wake-On-Radio), UART interface with additional hardware flow control pins, and more

Typical applications

  • utility metering, telemetry applications

Products

Order Code Data­sheet Simu­lation Man­ual Downloads Status Product seriesDescriptionFrequency Range
(MHz)
dLoS
(m)
PTx, 50 Ω
(dBm)
Rxsens, 50 Ω
(dBm)
VDD min.
(V)
VDD max.
(V)
Rb max.
(kbps)
L
(mm)
W
(mm)
H
(mm)
Samples
2607021183000SPEC
PDF5 files Active i| Production is active. Expected lifetime: >10 years.Metis-II & EV-Kits Metis-II 868.3 - 869.525 1000 14 -106 2 3.6 100 17 27 3.8
Order Code Data­sheet Simu­lation
2607021183000SPEC
Samples
Order Code Data­sheet Simu­lation Man­ual Downloads Status Product seriesDescriptionFrequency Range
(MHz)
dLoS
(m)
PTx, 50 Ω
(dBm)
Rxsens, 50 Ω
(dBm)
VDD min.
(V)
VDD max.
(V)
Rb max.
(kbps)
L
(mm)
W
(mm)
H
(mm)
Samples