IC manufacturers MikroE

IC manufacturers (97)

MikroE 2611011021000 | Demoboard Thyone-I Click

Thyone-I

Overview

TopologyRF signals / communications
Input voltage3.3 V
IC revision1

Description

Thyone-I Click is a compact add-on board for wireless communication in various devices like control systems, remote controls, and sensor nodes. This board features the WIRL-PRO2 Thyone-I (2611011021000) module from Würth Elektronik. It operates in the 2.4GHz license-free band, ensuring secure and reliable data transmission in both point-to-point and mesh configurations. It features versatile connectivity options with onboard and external antenna support, a data transmission rate of up to 2Mbit/s, and embedded security with hardware-accelerated encryption. The module supports the UART interface for easy configuration and control, offering both Command and Transparent modes for flexible operation. Suitable for global deployment, it meets various regulatory requirements and is ideal for applications requiring robust wireless communication, such as industrial automation and IoT networks.

Features

Operation in the 2.4GHz license-free band, data transmission in both point-to-point and mesh configurations, data transmission rate of up to 2Mbit/s, embedded security with a secure bootloader and hardware-accelerated end-to-end encryption, onboard PCB antenna and a connector for external ones, UART interface, reset/wake-up/boot pins, operational modes control switch, LED indicators for data transmission activity and status, and more

Typical applications

  • Wireless mesh applications

Products

Order Code Data­sheet Simu­lation Man­ual Downloads Status Product seriesDescriptionFrequency Range
(MHz)
dLoS
(m)
PTx, e.r.p.
(dBm)
Rxsens, e.r.p.
(dBm)
PTx, 50 Ω
(dBm)
Rxsens, 50 Ω
(dBm)
VDD min.
(V)
VDD max.
(V)
Rb max.
(kbps)
ANTConn Samples
2611011021000SPEC
PDF5 files Active i| Production is active. Expected lifetime: >10 years.Thyone-I & EV-Kits Thyone-I 2403 - 2479 750 4 -98 6 -100 1.8 3.6 2000 RF pad and internal antenna
Order Code Data­sheet Simu­lation
2611011021000SPEC
Samples
Order Code Data­sheet Simu­lation Man­ual Downloads Status Product seriesDescriptionFrequency Range
(MHz)
dLoS
(m)
PTx, e.r.p.
(dBm)
Rxsens, e.r.p.
(dBm)
PTx, 50 Ω
(dBm)
Rxsens, 50 Ω
(dBm)
VDD min.
(V)
VDD max.
(V)
Rb max.
(kbps)
ANTConn Samples