Topology | RF signals / communications |
Input voltage | 3.3 V |
IC revision | 1 |
Proteus-e Click is a compact add-on board designed for reliable wireless communication between devices using Bluetooth® LE 5.1 technology. This board features the Proteus-e (2612011024000) radio module from Würth Elektronik, based on a high-performance nRF52 series Bluetooth® LE chip. The module combines a 64MHz ARM Cortex-M4 CPU, 192kB flash memory, and 24kB RAM, delivering up to 4dBm output power with ultra-low power consumption. Communication is established through a UART interface with hardware flow control and includes a reset button, status LED, dedicated GPIO pins, and an external antenna connector for extended range. It also supports the innovative Click Snap feature, allowing the module to operate autonomously for flexible implementation. Proteus-e Click is ideal for industrial automation, smart home devices, remote sensor monitoring, and wireless control systems requiring secure, low-power, and point-to-point communication.
Bluetooth® LE 5.1 for fast, secure, and reliable point-to-point communication, module based on 64MHz ARM Cortex-M4 CPU with 192kB flash memory and 24kB RAM, UART with hardware flow control, selectable operational mode, GPIO control, antenna options, module status indicator, SWD interface, Click Snap, and more
Order Code | Datasheet | Manual | Downloads | Status | Product series | Frequency Range (MHz) | Description | Interface 1 (Value) | IO1 Bitrate (kbps) | dLoS (m) | PTx, e.r.p. (dBm) | Rxsens, e.r.p. (dBm) | PTx, 50 Ω (dBm) | Rxsens, 50 Ω (dBm) | VDD min. (V) | VDD max. (V) | Rb max. (kbps) | ANTConn | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 2612011024000 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Proteus-e & EV-Kits | 2402 - 2480 | Proteus-e | UART | 115.2 | 350 | -4 | -85 | 4 | -93 | 1.8 | 3.6 | 2000 | RF connector pad for external antenna and internal PCB antenna |
Order Code | Datasheet | |
---|---|---|
![]() | 2612011024000 | SPEC |
Samples |
---|
Order Code | Datasheet | Manual | Downloads | Status | Product series | Frequency Range (MHz) | Description | Interface 1 (Value) | IO1 Bitrate (kbps) | dLoS (m) | PTx, e.r.p. (dBm) | Rxsens, e.r.p. (dBm) | PTx, 50 Ω (dBm) | Rxsens, 50 Ω (dBm) | VDD min. (V) | VDD max. (V) | Rb max. (kbps) | ANTConn | Samples |
---|