IC manufacturers Monolithic Power Systems

IC manufacturers (98)

Monolithic Power Systems EV2161A-J-00A

2A, 6V, 1.5MHz Synchronous Step-Down Switcher Evaluation Board

Overview

TopologyBuck Converter
Input voltage2.5-6 V
Output 11.2 V / 2 A
IC revision1.0

Description

The EV2161A-J-00A is used for demonstrating the performance of MPS’s MP2161A, a low voltage high switching frequency step-down switcher with built in power MOSFETs.MP2161A provides up to 2A highly efficient output with constant-on-time control for fast loop response.MP2161A is ideal for powering portable equipment that runs from a single cell Lithiumion (Li+) Battery. The output voltage can be regulated as low as 0.6V. High power efficiency over a wide load range is achieved by scaling down the switching frequency at light load to reduce the switchingrelated loss by constant on time control. Short circuit and thermal shutdown provides reliable, fault-tolerant operation. MP2161A is available in TSOT23-8 package.

Features

  • Very Low IQ: 17μA
  • Default 1.5MHz Switching Frequency
  • 1.5% VFB Accuracy
  • EN and Power Good for Power Sequencing
  • Wide 2.5V to 6V Operating Input RangeOutput Adjustable from 0.6V
  • Up to 2A Output Current
  • 100% Duty Cycle in Dropout
  • 110mΩ and 60mΩ Internal Power MOSFETSwitches
  • Cycle-by-Cycle Over Current Protection
  • Short Circuit Protect with Hiccup Mode
  • Stable with Low ESR Output CeramicCapacitors
  • Available in a TSOT23-8 Package.

Typical applications

  • Low Voltage I/O System Power
  • Wireless/Networking Cards
  • Portable Instruments
  • Battery Powered Devices

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples
744777001SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-PD SMT Power Inductor 1 8.6 10.2 10 100 7345 Standard
Order Code Data­sheet Simu­lation
744777001SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples