Topology | Buck Converter |
Input voltage | 85-120 V |
Switching frequency | 110 kHz |
Output 1 | 30 V / 0.35 A |
IC revision | 1.2 |
The EV4005DN-00A is an evaluation board for the MP4005/4005-A. The EV4005DS-00A is a high efficiency step-down converter designed for driving high brightness Light Emitting Diodes (LEDs).
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Version | ISAT,10% (A) | ISAT,30% (A) | IR,40K (A) | IRP,40K (A) | Size | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7447709681 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 680 | 1.1 | – | 825 | 1.5 | Standard | 1.3 | 1.6 | 1.1 | 1.2 | 1210 | ||
![]() | 7447462102 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TI Radial Leaded Wire Wound Inductor | 1000 | 0.25 | 0.27 | 6000 | 2.3 | Heat Shrinking Tube | 0.27 | 0.35 | – | – | 5075 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7447709681 | SPEC | |
![]() | 7447462102 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Version | ISAT,10% (A) | ISAT,30% (A) | IR,40K (A) | IRP,40K (A) | Size | Samples |
---|