IC manufacturers Monolithic Power Systems

IC manufacturers (97)

Monolithic Power Systems HR1211 | Demoboard EVHR1211-Y-00B

Offline 600W Battery Charger

Overview

TopologyLLC Resonant Converter
Input voltage85-265 V
Output 110 A
IC revision1.1

Description

The EVHR1211-Y-00B is an evaluation board for lithium-ion batteries, which are typically used in emobility and uninterruptible power supply (UPS) applications. The EVB can also be used as a generalpower supply unit. The device regulates the output voltage to 58.8V if there is not a battery present. Thissolution is based on a PFC + LLC combo controller from a single integrated circuit (the HR1211).Instead of using costly, low-frequency filters, the EVHR1211-Y-00B offers excellent power factor levelswith active power factor correction (PFC). The design shows high power density with low overall cost. Inthe place of diodes, synchronous rectification (SR) reduces the voltage drop, and constant current (CC)and constant voltage (CV) control ensures the battery is charged properly.Lithium-ion batteries generally require a battery management system (BMS) to ensure that the batteryoperates within safe parameters. This charger can interact with a BMS through a relay signal. This helpsprevent high-current spikes in the output connection, which can trigger BMS protections.Electromagnetic compatibility (EMC) tests, harmonic emission tests, and no-load consumption tests wereutilized to ensure that this solution meets industry standards.

Features

  • Wide 85V to 265V Operating Input Range
  • 14S Battery Configuration (3.6V)
  • High Efficiency Up to 92%
  • Meets EuP Lot 6 and COC Version 5 Tier 2Specifications
  • Meets Class A IEC61000-3-2 Standards
  • Meets EN55032 Class B Standards
  • High Power Factor (PF)
  • Overload Protection (Auto-Restart Mode)
  • Short-Circuit Protection (SCP) (Auto-RestartMode)
  • Over-Voltage Protection (OVP)
  • Anti-Capacitive Mode Protection
  • Form Factor: 190mmx100mmx50mm (3U Rack STD)

Typical applications

  • E-Bike Battery Chargers
  • Rack UPSs

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCVR
(V (DC))
Endurance
(h)
Operating TemperatureIRIPPLE
(mA)
ILeak
(µA)
DF
(%)
Pitch
(mm)
Ø D
(mm)
L
(mm)
PackagingL
(µH)
IR
(A)
RDC max.
(Ω)
Samples
860080778021SPEC
7 files WCAP-ATLI Aluminum Electrolytic Capacitors330 µF 63 5000 -55 °C up to +105 °C 1870 207.9 8 5 13 25 Ammopack
7447070SPEC
6 files WE-FI Leaded Toroidal Line Choke 25 100 6 0.035
Order Code Data­sheet Simu­lation
860080778021SPEC
7447070SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCVR
(V (DC))
Endurance
(h)
Operating TemperatureIRIPPLE
(mA)
ILeak
(µA)
DF
(%)
Pitch
(mm)
Ø D
(mm)
L
(mm)
PackagingL
(µH)
IR
(A)
RDC max.
(Ω)
Samples