Topology | Other Topology |
Output 1 | 5 V / 2.4 A |
IC revision | 0.2 |
The EVKT-KNOB is an evaluation kit for theMagAlpha magnetic position sensor family. TheEVKT-KNOB allows users to run and test theMagAlpha sensor quickly. It is deliveredassembled with a knob and magnet. Thesensor is mounted in an end-of-shaftconfiguration.The EVKT-KNOB is compatible with theMACOM kit, offering seamless connection andoperation of the MagAlpha and allowing usersto evaluate MagAlpha functionalities andperformances, such as noise level, refresh rate,power-up time, magnetic field dependence, andso on
Ready-to-Use Knob with End-of-ShaftMagnet
Order Code | Datasheet | Downloads | Status | Product series | Pins (Value) (pcs) | Test Condition P | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
690367281676 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MM Female SMT Connector with Polarization | 16 | per Row | Female | Straight | 1.5 | Tape and Reel |
Order Code | Datasheet | |
---|---|---|
690367281676 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | Pins (Value) (pcs) | Test Condition P | Gender | Type | IR (A) | Packaging | Samples |
---|