IC manufacturers Monolithic Power Systems

IC manufacturers (97)

Monolithic Power Systems MP1497

High Efficiency 3A, 16V, 500kHz Synchronous Step Down Converter

Overview

TopologyBuck Converter
Input voltage5-16 V
Switching frequency440-580 kHz
Output 13.3 V / 3 A
IC revision1.06

Description

The MP1497 is a high-frequency, synchronous, rectified, step-down switch mode converter with built in internal power MOSFETs. It offers a very compact solution to achieve 3A continuous output current with excellent load and line regulation over a wide input supply range. The MP1497 has synchronous mode operation for higher efficiency over the output currentload range.

Current-mode operation provides a fast transient response and eases loop stabilization.

Protective features include over-current protection, thermal shutdown, and external SS control.

The MP1497 requires a minimal number of readily-available external components and is available in a space-saving 8-pin TSOT23 package.

Features

  • Wide 4.5V-to-16V Operating Input Range
  • 80mΩ/30mΩ Low RDS(ON) Internal Power MOSFETs
  • Proprietary Switching-Loss–Reduction Technique
  • High-Efficiency Synchronous Mode Operation
  • Fixed 500kHz Switching Frequency
  • Can Synchronize to a 200kHz-to-2MHz External Clock
  • Externally-Programmable Soft-Start
  • OCP and Hiccup
  • Thermal Shutdown
  • Output Adjustable from 0.8V
  • Available in an 8-pin TSOT-23 Package

Typical applications

  • Flat-Panel Television and Monitors
  • Distributed Power Systems
  • Digital Set-Top Boxes
  • Notebook Computers and I/O Power

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples
744771004SPEC
8 files WE-PD SMT Power Inductor 4.7 11.8 8.25 11 35 1260 Standard
Order Code Data­sheet Simu­lation
744771004SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples