IC manufacturers Monolithic Power Systems

IC manufacturers (99)

Monolithic Power Systems MP2182C | Demoboard EV2182C-TL-00A

EV2182C-TL-00A

Overview

TopologyBuck Converter
Input voltage0.6-1.2 V

Description

The EV2182C-TL-00A is designed to demonstrate the capabilities of the MP2182C, a monolithic, step-down switch-mode converter with built-in internal power MOSFETs. It achieves up to 1A continuous output current (IOUT) from a 2.5V to 5.5V input voltage (VIN), with excellent load and line regulation. The output voltage (VOUT) can be regulated to as low as 0.6V.The constant-on-time (COT) control scheme provides fast transient response and eases loop stabilization. Fault protections include cycle-by-cycle current limiting and thermal shutdown.The MP2182C is available in an ultra-small SOT583 package, and requires a minimal number of readily available, standard external components. The MP2182C is ideal for a wide range of applications, including high-performance DSPs, wireless power, portable and mobile devices, and other low-power systems.

Features

 Forced PWM Operation Mode

  • 1.2MHz Switching Frequency
  • EN for Power Sequencing
  • 1% FB Accuracy
  • Wide 2.5V-to-5.5V Operating Input Range
  • Output Adjustable from 0.6V
  • Up to 2A Output Current
  • 80mΩ and 40mΩ Internal Power MOSFETSwitches
  • 100% Duty On
  • Output Discharge
  • Vo OVP
  • External Soft Start Control
  • Short-Circuit Protection with Hiccup Mode
  • Power Good
  • Available in a SOT583 Package

Typical applications

  • Wireless/Networking Cards
  • Multi Function Printer
  • Battery Powered Devices, Low Voltage I/O System Power, Portable Instruments

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC max.
(mΩ)
fres
(MHz)
Mount Samples
74437324010SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WE-LHMI SMT Power Inductor 1 6.2 6.5 12.5 27 89 SMT
Order Code Data­sheet Simu­lation
74437324010SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC max.
(mΩ)
fres
(MHz)
Mount Samples