IC manufacturers Monolithic Power Systems

IC manufacturers (97)

Monolithic Power Systems MP2270

1.8A, 24V, 700kHz Step-Down Converter

Overview

TopologyBuck Converter
Input voltage4.5-24 V
Output 13.3 V
IC revision1.1

Description

The MP2270 is a monolithic step-down switch mode converter with a built-in internal power MOSFET. It achieves 1.8A continuous output current over a wide input supply range with excellent load and line regulation. Current mode operation provides fast transient response and eases loop stabilization. Fault condition protection includes cycle-by-cycle current limiting and thermal shutdown.The MP2270 requires a minimum number of readily available standard external components. The MP2270 is available in a 10-pin exposed pad MSOP package.

Features

  • 1.8A Continuous Output Current
  • 0.3Ω Internal Power MOSFET Switch
  • Stable with Low ESR Output Ceramic Capacitors
  • 0.1μA Shutdown Mode
  • Fixed 700kHz Frequency
  • Thermal Shutdown
  • Cycle-by-Cycle Over Current Protection
  • Wide 4.5V to 24V Operating Input Range
  • Output Adjustable from 0.81V to 20V
  • Available in a 10-pin Exposed Pad MSOP Package

Typical applications

  • Broadband Communications Equipment
  • Pre-Regulator for Linear Regulators
  • Battery Charger
  • Distributed Power Systems
  • Digital Entertainment Systems

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples
7447785004SPEC
8 files WE-PD SMT Power Inductor 4.7 2.65 2.5 78 53 6033 Robust
Order Code Data­sheet Simu­lation
7447785004SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples