IC manufacturers Monolithic Power Systems

IC manufacturers (97)

Monolithic Power Systems MP24894

Step-Down WLED-Current Controller with Wide 6V to 60V Input Voltage

Overview

TopologyBuck Converter
Input voltage6-60 V
Switching frequency100-600 kHz
Output 11 A
IC revision1.01

Description

The MP24894 is a high-efficiency step-down controller. It is designed to operate in continuous current mode (CCM) to power LEDs of high-brightness with a wide input voltage range of 6V to 60V.

The MP24894 employs a hysteretic control architecture that accurately regulates LED current with a feedback coming from an external high-side current-sense resistor. This control scheme optimizes circuit stabilization and fast response time without loop compensation. Its low 200mV average feedback voltage reduces power loss and improves the converter’s efficiency.

The MP24894 implements PWM and analog dimming together through the EN/DIM pin.

The MP24894 includes thermal overload protection in case of output overload.

The MP24894 is available in TSOT6 package.

Features

  • Wide 6V to 60V Input Range
  • Able to Drive >1A LED Load
  • Hysteresis Control
  • High Efficiency (>95%)
  • 2500:1 PWM Dimming Ratio
  • Open LED Protection
  • Short LED Protection
  • Thermal Shutdown

Typical applications

  • LED Backlighting
  • Automotive/Decorative LED Lighting
  • Low Voltage General Illumination
  • Signs/Emergency Lighting
  • Low Voltage Halogen Replacement

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples
744771168SPEC
8 files WE-PD SMT Power Inductor 68 3.55 2.2 105 7.6 1260 Standard
Order Code Data­sheet Simu­lation
744771168SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples