Topology | Buck Converter |
Input voltage | 8-55 V |
Switching frequency | 70-140 kHz |
Output 1 | 5 V / 3 A |
IC revision | 1.0 |
The MP24943 is a monolithic, step-down, switch-mode converter. It supplies 3A of continuous output current over a wide inputsupply range with excellent load and line regulation.
MP24943 achieves low EMI signature with wellcontrolled switching edges.
Fault condition protection includes programmable-output over-voltage protection, cycle-by-cycle current limit, and thermal shutdown.
MP24943 requires a minimal number of readilyavailable standard external components. It is available in SOIC8 and SOIC8E package.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT,10% (A) | ISAT,30% (A) | IR,40K (A) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7447709330 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 33 | 5.5 | 6.8 | 4.2 | 5.5 | 45 | 8.5 | 1210 | Standard |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7447709330 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT,10% (A) | ISAT,30% (A) | IR,40K (A) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples |
---|