IC manufacturers Monolithic Power Systems

IC manufacturers (97)

Monolithic Power Systems MP2496M | Demoboard EV2496M-R-00A

2.5A, 36V, Frequency Selectable Step-Down Converter with Singel USB Charging Port

Overview

TopologyBuck Converter
Input voltage7-36 V
Switching frequency150-350 kHz
Output 15 V / 2.5 A
IC revision1.1

Description

The EV2496M-R-00A Evaluation Board is designed to demonstrate the capabilities of MPS’ MP2496M. MP2496M integrates a monolithic step-down switch mode converter and one USB current limit switch with charging port identification circuit. It achieves 2.5A continuous output current over a wide input supply range with excellent load and line regulation

Features

  • EMI Reduction Technique
  • Wide 7V to 36V Operating Input Voltage Range
  • Fixed 5V Output Voltage with Line Drop Compensation
  • Accurate Output Current Limit
  • 350kHz/250kHz/150kHz Frequency Selectable
  • Programmable Line Drop Compensation
  • Supporting DCP schemes for BC1.2, Divider Mode, and 1.2V/1.2V Mode

Typical applications

  • USB Dedicated Charging Port (DCP)
  • Automotive Cigarette Lighter Adapters/ Power Supply for Linear Chargers

Products

Order Code Data­sheet Downloads Product seriesApplicationInterface TypeTypeGenderPins
(pcs)
MountIR
(A)
Working Voltage
(V (AC))
Packaging Samples
61400416021SPEC
6 files WR-COM USB 2.0 Type A Horizontal USB 2.0 Type A Horizontal Receptacle 4 THT 1.5 30 Tray
Order Code Data­sheet
61400416021SPEC
Samples
Order Code Data­sheet Downloads Product seriesApplicationInterface TypeTypeGenderPins
(pcs)
MountIR
(A)
Working Voltage
(V (AC))
Packaging Samples