Topology | Buck Converter |
Input voltage | 8-50 V |
Switching frequency | 80-120 kHz |
Output 1 | 5 V / 3 A |
IC revision | 1.12 |
The MP2497 is a monolithic step-down switch mode converter with a programmable output current limit. It achieves 3A continuous outputcurrent over a wide input supply range with excellent load and line regulation. An internal 2~4ms soft start prevents inrush current at turningon. And it is capable of providing output line drop compensation.
MP2497 achieves low EMI signature with well controlled switching edges.
Fault condition protection includes hiccup current limit and short circuit protection, programmable output over voltage protection and thermalshutdown.
The MP2497 requires a minimum number of readily available standard external components.The MP2497 is available in SOIC8 and SOIC8Epackage.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT,10% (A) | ISAT,30% (A) | IR,40K (A) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7447709330 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 33 | 5.5 | 6.8 | 4.2 | 5.5 | 45 | 8.5 | 1210 | Standard |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7447709330 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT,10% (A) | ISAT,30% (A) | IR,40K (A) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples |
---|