Topology | Buck Converter |
Input voltage | 8-50 V |
Switching frequency | 70-140 kHz |
Output 1 | 5 V / 1.5 A |
IC revision | 1.01 |
The MP24971 is a monolithic, step-down, switch-mode converter with a programmable output-current limit. It has a fixed 5V/1.5A continuous output over a wide input supply range, and has excellent load and lineregulation. It has an internal 2ms-to-4ms softstart that prevents inrush current at start-up, and compensates for output line drop.
MP24971 achieves a low EMI signature with well-controlled switching edges.
It has fault-condition protections including hiccup-mode current limit protection, shortcircuit protection, output over-voltage protection, and thermal shutdown.
The MP24971 requires a minimal number of readily-available standard external components, and is available in SOIC8 and SOIC8E packages.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT,10% (A) | ISAT,30% (A) | IR,40K (A) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7447709330 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 33 | 5.5 | 6.8 | 4.2 | 5.5 | 45 | 8.5 | 1210 | Standard |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7447709330 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT,10% (A) | ISAT,30% (A) | IR,40K (A) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples |
---|