IC manufacturers Monolithic Power Systems

IC manufacturers (97)

Monolithic Power Systems MP2560

2.5A, 4MHz, 42V Step-Down Converter

Overview

TopologyBuck Converter
Input voltage4.5-42 V
Switching frequency1600-4800 kHz
Output 112 V
IC revision1.21

Description

The MP2560 is a high frequency step-down switching regulator with an integrated internal high-side high voltage power MOSFET. It provides 2.5A output with current mode control for fast loop response and easy compensation.

The wide 4.5V to 42V input range accommodates a variety of step-down applications, including those in an automotive input environment. A 12µAshutdown mode quiescent current allows use in battery-powered applications.

High power conversion efficiency over a wide load range is achieved by scaling down the switching frequency at light load condition to reduce the switching and gate driving losses.

The frequency foldback helps prevent inductor current runaway during startup and thermal shutdown provides reliable, fault tolerant operation.By switching at 4MHz, the MP2560 is able to prevent EMI (Electromagnetic Interference) noise problems, such as those found in AM radio and ADSL applications.

The MP2560 is available in small 3mm x 3mm QFN10 and thermally enhanced SOIC8 packages.

Features

  • 100µA Quiescent Current
  • Wide 4.5V to 42V Operating Input Range
  • 220mΩ Internal Power MOSFET
  • Up to 4MHz Programmable Switching Frequency
  • Stable with Ceramic Capacitor
  • Internal Soft-Start
  • Internally Set Current Limit without external
  • Current Sensing Resistor
  • Up to 93% Efficiency
  • Output Adjustable from 0.8V to 39V
  • Available in 3x3 QFN10 and Thermally
  • Enhanced SOIC8 Packages

Typical applications

  • Distributed Power Systems
  • High Voltage Power Conversion
  • Industrial Power Systems
  • Battery Powered Systems
  • Automotive Systems

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples
744771122SPEC
8 files WE-PD SMT Power Inductor 22 6 3.7 36 13.5 1260 Standard
Order Code Data­sheet Simu­lation
744771122SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples