Topology | Boost Converter |
Input voltage | 4.5-33 V |
Switching frequency | 100-900 kHz |
Output 1 | 80 V / 0.12 A |
IC revision | 1.1 |
The MP3385 is a step-up controller with 4regulated current channels designed to driveWLED arrays for middle and large-size LCDpanel backlighting applications.The MP3385 uses peak current mode, PWMcontrol architecture for system loop regulation.It drives an external MOSFET to boost up theoutput voltage from a 4.5V to 33V input supply.It employs an I2C digital interface and canflexibly set the operation and protection modes,including dimming mode, dimming current anddimming ratio, OCP, OVP, LED short protectionthreshold, and the switching frequency. Foreasy application use and board debugging, theMP3385 detects and automatically disables theunused LED strings during start-up to avoidcharging the output to the OVP threshold.The MP3385 achieves 1.8% current matchingbetween each string. The low regulation voltageon the LED current sources improves efficiencyand reduces power loss in order to achieve ahigher current output.The MP3385 supports analog, PWM, andcombined analog and PWM dimming modes tomeet different application requirements. Fullprotection features include OCP, OTP, UVP,OVP, LED short/open protection, andinductor/diode short protection.The MP3385 is available in a QFN-204mm x 4mm and a TSSOP20-EP package.
Direct PWM Dimming Mode
Internal Fixed 23kHz PWM DimmingMode
Analog Dimming Mode by Input Pulse
Internal Analog Dimming Mode
Mixed Dimming Mode by Input Pulse
Internal Mixed Dimming Mode
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT,10% (A) | ISAT,30% (A) | IR,40K (A) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744770133 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 33 | 3.9 | 5.05 | 3.6 | 4.7 | 53 | 8.5 | 1280 | Standard |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT,10% (A) | ISAT,30% (A) | IR,40K (A) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples |
---|