Topology | Boost Converter |
Input voltage | 8-28 V |
Output 1 | 0.12 A |
IC revision | 1.0 |
The EV3398A-S-00A is an evaluation board for the MP3398A, a step-up converter designed for liquid-crystal displays that employ an array ofLEDs as the light source. It can drive up to 4 strings LEDs in parallel with 350mA/string maximum current.
The MP3398A uses current mode, fixed switching frequency architecture. The frequency is programmable by an external frequency setting resistor. MP3398A drives an external MOSFET to boost up the output voltage from a5V to 28V input supply. It regulates the current in each LED string to the programmed value set by an external current setting resistor.
The MP3398A can support both analog and PWM dimming independently to meet the special dimming mode request. In addition, rich protection modes are also integrated including OCP, OTP, UVP, OVP, LED short/openprotection, inductor/diode short protection.
The MP3398A is available in SOIC16, TSSOP16 and SOIC20 packages.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT,10% (A) | ISAT,30% (A) | IR,40K (A) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744770133 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 33 | 3.9 | 5.05 | 3.6 | 4.7 | 53 | 8.5 | 1280 | Standard |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT,10% (A) | ISAT,30% (A) | IR,40K (A) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples |
---|