IC manufacturers Monolithic Power Systems

IC manufacturers (97)

Monolithic Power Systems MP4001

Universal Input High Brightness White LED Driver

Overview

TopologyBuck Converter
Input voltage90-265 V
Switching frequency110 kHz
Output 130 V / 0.35 A
IC revision1.02

Description

The MP4001 is a high efficiency step-down converter designed for driving the high brightness Light Emitting Diodes (LEDs).

The MP4001 drives external MOSFET with boundary conduction mode which features no reverse recovery loss in the freewheeling diode, soft turn on with zero-current and valley voltage for the power MOSFET. Such operation mode can achieve very high efficiency and in the same time minimize the inductor value and size. With the boundary conduction control mode, theLED current can be well regulated by control the MOSFET peak current which is sensed through an external resistor. Its low 300mV feedback voltage reduces power loss and improves the efficiency.

The MP4001 integrates a high-voltage smart LDO, which allows the AC input to power up the IC directly. The smart LDO sinks current when the input voltage is lower than 24V to achieve higher efficiency.

The MP4001 implements both PWM and DC input burst dimming The MP4001 features output short protections, maximum switching frequency limitation, under-voltage lockout and thermal shut down.

Features

  • Constant-current LED Driver
  • Universal AC Input (85VAC-305VAC)
  • Power MOSFET Zero-Current Turn On
  • High Efficiency Boundary Mode Operation
  • Integrated High-voltage Smart LDO
  • Low 1mA Operation Current
  • PWM or DC Input Burst Dimming Control
  • Hiccup Short Circuit Protection
  • Maxim Frequency Limited to 110kHz
  • Thermal Shutdown
  • Available in SOIC8 Package

Remarks

  • Refer Page No-13 Figure-6LX1=LX2=4.7mH and L1=680uH are Used.

Typical applications

  • DC/DC or AC/DC LED Driver applications
  • General Illumination
  • Industrial Lighting
  • Non-Isolated Lighting
  • Decorative LED Lighting
  • Automotive LED Lighting
  • LCD TV Backlighting

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples
7447709681SPEC
8 files WE-PD SMT Power Inductor 680 1.2 825 1.5 1210 Standard
Order Code Data­sheet Simu­lation
7447709681SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples