Topology | Buck Converter |
Input voltage | 85-110 V |
Switching frequency | 110 kHz |
Output 1 | 30 V / 0.35 A |
IC revision | 1.2 |
The EV4005DN-00A is an evaluation board forthe MP4005/4005-A. The EV4005DS-00A is ahigh efficiency step-down converter designedfor driving high brightness Light Emitting Diodes(LEDs).The MP4005/4005-A integrates a 190VMOSFET in the floating buck converterstructure. EV4005DS-00A can supply amaximum output current of 350mA to drive 10to 30V LED strings from a wide input voltage 85to 110VAC with 50/60Hz.PWM dimming can be achieved by applying apulse width modulated square wave signalbetween the DIM and GND pins.The EV4005DN is meet CISPR-15 compliant.
Constant-current LED Driver
Power MOSFET Zero-Current Turn On
High Efficiency and Reliability in BoundaryMode Operation
5V to 190V DC Input Voltage
Low 0.4mA Operation Current
PWM or DC Input Burst Dimming Control
Hiccup Short Circuit Protection
UVLO, Thermal Shutdown
Maximum Frequency is Limited to 110kHz
Available in SOIC8E Package
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Version | ISAT,10% (A) | ISAT,30% (A) | IR,40K (A) | IRP,40K (A) | Size | VRMS (V) | VDC (V) | VBR (V) | IPeak (A) | Wmax (J) | PDiss (W) | Application | VDE Approval | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7447709681 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 680 | 1.1 | – | 825 | 1.5 | Standard | 1.3 | 1.6 | 1.1 | 1.2 | 1210 | – | – | – | – | – | – | – | – | ||
![]() | 7447462102 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TI Radial Leaded Wire Wound Inductor | 1000 | 0.25 | 0.27 | 6000 | 2.3 | Heat Shrinking Tube | 0.27 | 0.35 | – | – | 5075 | – | – | – | – | – | – | – | – | ||
![]() | 820471511 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-VD Disk Varistor | – | – | – | – | – | THT | – | – | – | – | 7 mm | 150 | 200 | 240 | 1750 | 21 | 0.25 | 110 VAC | Yes |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7447709681 | SPEC | |
![]() | 7447462102 | SPEC | |
![]() | 820471511 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Version | ISAT,10% (A) | ISAT,30% (A) | IR,40K (A) | IRP,40K (A) | Size | VRMS (V) | VDC (V) | VBR (V) | IPeak (A) | Wmax (J) | PDiss (W) | Application | VDE Approval | Samples |
---|