IC manufacturers Monolithic Power Systems

IC manufacturers (97)

Monolithic Power Systems MP4350

2.5A, 4MHz, 20V Step-Down Converter

Overview

TopologyBuck Converter
Input voltage10-20 V
Switching frequency1600-4800 kHz
Output 15 V
IC revision1.0

Description

The MP4350 is a high frequency step-down switching regulator with an integrated internal high-side high voltage power MOSFET. It provides 2.5A output with current mode control for fast loop response and easy compensation.The wide 4.5V to 20V input range accommodates a variety of step-downapplications, including those in an automotive input environment. A 100µA operational quiescent current allows use in battery-powered applications.High power conversion efficiency over a wide load range is achieved by scaling down the switching frequency at light load condition to reduce the switching and gate driving losses.The frequency foldback helps prevent inductor current runaway during startup and thermal shutdown provides reliable, fault tolerant operation.By switching at 4MHz, the MP4350 is able to prevent switching related EMI (Electromagnetic Interference) noise problems, such as those found in AM radio and ADSL applications.The MP4350 is available in a small 3mm x 3mm 10-pin QFN package.

Features

  • 100µA Quiescent Current
  • Wide 4.5V to 20V Operating Input Range
  • 150mΩ Internal Power MOSFET
  • Up to 4MHz Programmable Switching Frequency
  • Ceramic Capacitor Stable
  • Internal Soft-Start
  • Internal Set Current Limit without a Current Sensing Resistor
  • Up to 95% Efficiency
  • Output Adjustable from 0.8V to 16V
  • Available in a 10-Pin QFN (3mm x 3mm) Package

Typical applications

  • Set Top Boxes
  • Battery Powered Systems
  • DSL Power

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples
744771115SPEC
8 files WE-PD SMT Power Inductor 15 7 4.5 28 16.6 1260 Standard
Order Code Data­sheet Simu­lation
744771115SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples