Topology | Buck-Boost Converter |
Input voltage | 12 V |
Switching frequency | 180-1200 kHz |
Output 1 | 0.12 A |
IC revision | 1.01 |
The MP4603 is an integrated white LED driver. It uses MPS’s patent-pending technology to drive the backlights for LCD TVs measuring 60- inches or larger, for LED string voltages up to 350V. This novel technology can leverage the LED drive power by regulating only a small portion of the LED drive voltage—together with a fixed high-voltage source, a low-voltage LEDdriver can drive high voltage LED strings. This method allows for a super-high power density, higher efficiency and lower cost due to the low voltage stress, higher switching frequencies, and smaller passive components.The MP4603 is a current-mode–controlled buck-boost regulator. With a 12V input VINL and a high voltage source VINH, it can deliver a regulated voltage (VINH to VINH+68V) to drive a LED string with up to 100 LEDs. It can drive an external switch in series with the LED string to achieve over 1:1000 dimming ratio. Analog dimming can be applied at the same time to further improve the dimming ratio. Fault protections include LED open-string protection, output short-circuit protection, cycle-by-cycle peak current limiting, and thermal shutdown.The MP4603 is available in TSSOP16-EP and SOIC16 packages.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7447715101 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 100 | 1.95 | 1.4 | 270 | 6.9 | 1245 | Standard |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7447715101 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples |
---|