Topology | Buck Converter |
Input voltage | 7-36 V |
Switching frequency | 150-350 kHz |
Output 1 | 5 V / 2.4 A |
Output 2 | 5 V / 2.4 A |
IC revision | 1.1 |
The EV5402M-R-00A Evaluation Board isdesigned to demonstrate the capabilities ofMPS’ MP5402M. MP5402M integrates amonolithic step-down switch mode converterand two USB current limit switches withcharging port identification circuit. It achieves5A continuous output current over a wide inputsupply range with excellent load and lineregulation.The output of each USB switch is currentlimited. Both USB ports support DCP schemesfor Battery Charging specification (BC1.2), theDivider Mode, and 1.2V/1.2V Mode without theneed for outside user interaction.
EMI Reduction Technique
Order Code | Datasheet | Downloads | Status | Product series | Application | Interface Type | Type | Gender | Pins (Value) (pcs) | Mount | IR (A) | Working Voltage (V (AC)) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
61400826021 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-COM USB 2.0 Type A Horizontal Dual Stacked | USB 2.0 | Type A | Stacked Horizontal | Receptacle | 8 | THT | 1.5 | 30 | Tray |
Order Code | Datasheet | |
---|---|---|
61400826021 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | Application | Interface Type | Type | Gender | Pins (Value) (pcs) | Mount | IR (A) | Working Voltage (V (AC)) | Packaging | Samples |
---|