| Topology | Buck Converter |
| Input voltage | 7-36 V |
| Output 1 | 5 V / 2.4 A |
| IC revision | 1.0 |
The EV5402M-R-00B Evaluation Board isdesigned to demonstrate the capabilities ofMPS’ MP5402M. MP5402M integrates amonolithic step-down switch mode converterand two USB current limit switches withcharging port identification circuit. It achieves5A continuous output current over a wide inputsupply range with excellent load and lineregulation.The output of USB switch is current limited.Both USB ports support DCP schemes forBattery Charging specification (BC1.2), theDivider Mode, and 1.2V/1.2V Mode without theneed for outside user interaction.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Application | Interface Type | Type | Gender | Pins (pcs) | Mount | IR (A) | Working Voltage (V (AC)) | Packaging | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7443251000 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 10 | 9.5 | 4 | 8.5 | 16.3 | 21 | Superflux | – | – | – | – | 2 | SMT | – | – | – | ||
![]() | 61400826021 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-USB Standard Connectors | – | – | – | – | – | – | – | USB 2.0 | Type A | Stacked Horizontal | Receptacle | 8 | THT | 1.5 | 30 | Tray |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 7443251000 | SPEC | |
![]() | 61400826021 | SPEC | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Application | Interface Type | Type | Gender | Pins (pcs) | Mount | IR (A) | Working Voltage (V (AC)) | Packaging | Samples |
|---|