IC manufacturers Monolithic Power Systems

IC manufacturers (97)

Monolithic Power Systems MP6002

Monolithic Flyback/Forward DC-DC Converter

Overview

TopologyFlyback Converter
Input voltage36-75 V
Switching frequency55-550 kHz
Output 112 V / 2.5 A
IC revision1.0

Description

The MP6002 is a monolithic Flyback/Forward DC-DC converter which includes a 150V power switch and is capable of delivering up to 30Woutput power. It can also be used for boost and SEPIC applications.The MP6002 uses the fixed-frequency peak current mode primary controller architecture. It has an internal soft-start, auto-retry, and incorporates over current, short circuit, and over-voltage protection. The MP6002 can alsoskip cycles to maintain zero load regulation.It has a direct optocoupler interface which bypasses the internal error amplifier when an isolated output is desired.The MP6002 is ideal for telecom applications, and is available in a compact, thermally enhanced SO8 package with an exposed pad.

Features

  • Integrated 0.45Ω 150V Power Switch
  • Cycle-by-Cycle Current Limiting
  • Programmable Switching Frequency
  • Duty Cycle Limiting with Line Feed Forward
  • Integrated 100V Startup Circuit
  • Internal Slope Compensation
  • Disable Function
  • Built-in Soft-Start
  • Line Under Voltage Lockout
  • Line Over Voltage Protection
  • Auto-Restart for Opened/Shorted Output
  • Zero Load Regulation
  • Thermal Shutdown

Typical applications

  • VoIP Phones
  • Telecom Equipment
  • Distributed Power Conversion
  • Power over Ethernet (PoE)

Products

Order Code Data­sheet Downloads Status Product series Samples
750340543SPEC
Active i| Production is active. Expected lifetime: >10 years. Power over Ethernet Übertrager WE-PoE+
Order Code Data­sheet
750340543SPEC
Samples
Order Code Data­sheet Downloads Status Product series Samples