IC manufacturers Monolithic Power Systems

IC manufacturers (97)

Monolithic Power Systems MP6003

Monolithic Flyback/SEPIC DC-DC Converter

Overview

TopologyFlyback Converter
Input voltage24-120 V
Switching frequency60-550 kHz
Output 15 V / 0.8 A
IC revision1.01

Description

The MP6003 is a monolithic flyback DC-DC converter which includes a 150V power switch and is capable of delivering up to 15W output power. It can also be used for SEPIC boost and Flyback and Forward applications.

The MP6003 uses the fixed-frequency peak current mode primary controller architecture. It has an internal soft-start, auto-retry, and incorporates over current, short circuit, and over-voltage protection. The MP6003 can alsoskip cycles to maintain zero load regulation.

It has a direct optocoupler interface which bypasses the internal error amplifier when an isolated output is desired.

The MP6003 is ideal for telecom applications, and is available in a compact, thermally enhanced SOIC8 package with an exposed pad.

Features

  • Integrated 0.9Ω150V Power Switch
  • Cycle-by-Cycle Current Limiting
  • Programmable Switching Frequency
  • Duty Cycle Limiting with Line Feed Forward
  • Integrated 100V Startup Circuit
  • Internal Slope Compensation
  • Disable Function
  • Built-in Soft-Start
  • Line Under Voltage Lockout
  • Line Over Voltage Protection
  • Auto-Restart for Opened/Shorted Output
  • Zero Load Regulation
  • Thermal Shutdown

Typical applications

  • Power over Ethernet (PoE)
  • VoIP Phones
  • Distributed Power Conversion
  • Telecom Equipment

Products

Order Code Data­sheet Downloads Status Product series Samples
750313291SPEC
Active i| Production is active. Expected lifetime: >10 years. Flyback Transformer
Order Code Data­sheet
750313291SPEC
Samples
Order Code Data­sheet Downloads Status Product series Samples