Topology | Flyback Converter |
Input voltage | 36-57 V |
Output 1 | 5 V / 4.8 A |
IC revision | 1.1 |
EV6005-K-00B Evaluation Board is designed to demonstrate the capability of MP6005. The MP6005 is a high power, high efficiency flyback and forward controller. It is specifically designed for both low cost, small size isolated solution with primary-side regulate (PSR) flyback application, and high efficiency secondary-side regulate (SSR) active-clamped forward application. It also can be used in SSR flyback topology. MP6005 senses the third winding waveform on primary side to regulate output in PSR mode, saves the traditional complex opto-isolator circuit. MP6005 can also be set as SSR mode, while the SYNC driver provides high efficiency solution for active-clamped forward topology. The MP6005 also features with 2A GATE driver, frequency dithering, over load protection and over voltage protection. The MP6005 is available in MSOP10 package.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | Material | LR (µH) | fres (MHz) | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | L (mm) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7443321000 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCC SMT High Current Cube Inductor | 10 | 9.6 | 9.1 | 11.3 | 16.7 | Ferrite | 7.5 | 29 | – | – | – | -40 °C up to +125 °C | – | – | – | – | – | 12.1 | – | ||
![]() | 860080274011 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATLI Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | 470 µF | 10 | 3000 | -55 °C up to +105 °C | 750 | 47 | 14 | 3.5 | 8 | 11.5 | Ammopack |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7443321000 | SPEC | |
![]() | 860080274011 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | Material | LR (µH) | fres (MHz) | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | L (mm) | Packaging | Samples |
---|