Topology | Motor Drive |
Input voltage | 8-32 V |
IC revision | 1.0 |
The EV6504-V-00A is an evaluation board forthe MP6504GV, a stepper motor driver with abuilt-in microstepping translator.The EV6504-V-00A operates from an 8V to 24Vsupply voltage range, and can deliver motorcurrents up to 2A. It can drive a bipolar steppermotor in full step, half-step, quarter-step, andeighth-step modes by setting MS2 and MS1.The input control signals and reference voltagefor the MP6504GV are applied through theconnector, or generated on the board.
Order Code | Datasheet | Downloads | Product series | Poles | L (mm) | Vaporphase process | Samples | |
---|---|---|---|---|---|---|---|---|
418121270808 | SPEC | 6 files | WS-DISV Small Compact SMT with Raised Actuator 2.54 mm | 8 | 21.26 | not specified |
Order Code | Datasheet | |
---|---|---|
418121270808 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Product series | Poles | L (mm) | Vaporphase process | Samples |
---|