Topology | Other Topology |
Input voltage | 5-26 V |
Switching frequency | 1000 kHz |
Output 1 | 5.5 A |
IC revision | 1.0 |
The EV6536DU-00A is the evaluation board for the MP6536, a three-phase BLDC motor driver. It accepts PWM modulated inputs for operation. The MP6536 features a low current shutdown mode, standby mode, input under voltage protection, current limit, thermal shutdown and fault flag signal output. All channels of drivers interface with standard logic signals. The MP6536 is available in a 40 lead QFN 5X5 package.
Order Code | Datasheet | Downloads | Status | Product series | Pins (Value) (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Operation Force (Value) (g) | Schematic | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
691101710002 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 101 - 5.00 mm Horizontal Entry Modular | 2 | Wire Protector | PCB | Yes | Horizontal | 26 to 14 (AWG) 0.5 to 2.5 (mm²) | – | – | Box | ||
691101710003 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 101 - 5.00 mm Horizontal Entry Modular | 3 | Wire Protector | PCB | Yes | Horizontal | 26 to 14 (AWG) 0.5 to 2.5 (mm²) | – | – | Box | ||
450301014042 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-SLTV THT Mini Slide Switch, Opposite Side Connection 10x2.5 mm | – | – | – | – | – | – | 800 | SPDT | Bulk |
Order Code | Datasheet | |
---|---|---|
691101710002 | SPEC | |
691101710003 | SPEC | |
450301014042 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | Pins (Value) (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Operation Force (Value) (g) | Schematic | Packaging | Samples |
---|