Topology | Motor Drive |
Input voltage | 5-35 V |
Output 1 | 3 A |
IC revision | 1.0 |
Order Code | Datasheet | Simulation | Downloads | Product series | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | Packaging | Poles | L (mm) | Vaporphase process | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 860020675022 | SPEC | 7 files | WCAP-ATG5 Aluminum Electrolytic Capacitors | 470 µF | 50 | 2000 | -40 °C up to +105 °C | 600 | 235 | 10 | 5 | 10 | Ammopack | – | 20 | – | ||
![]() | 416131160806 | SPEC | – | 6 files | WS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm | – | 24 | – | -40 °C up to +85 °C | – | – | – | 1.27 | – | Tape and Reel | 6 | 8.79 | Yes |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 860020675022 | SPEC | |
![]() | 416131160806 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | Packaging | Poles | L (mm) | Vaporphase process | Samples |
---|