Topology | Other Topology |
Input voltage | 19-30 V |
Output 1 | 5.5 A |
IC revision | 3 .1 CH-00A |
The EVKT7770-2.1CH-00A is anevaluation board for the MP7770,a 2.1 channel amplifiers demo board. There are 3channels(2pcs MP7770) for the subwoofer speaker, the left frontand right front speakers. The subwoofer channel is with BTL output configuration, and other two channels are with SE output configuration.For more MP7770 operation information, please refer to the MP7770 datasheet.
Wide 19V to 30V Input Voltage Range
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (mΩ) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744750420100 | SPEC | 6 files | WE-FAMI THT Power Inductor | 10 | 6.2 | 9.6 | 15.5 | THT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 744750420100 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (mΩ) | Mount | Samples |
---|