IC manufacturers Monolithic Power Systems

IC manufacturers (96)

Monolithic Power Systems MP8124

500mA, LNB Power Supply and Control Regulator Evaluation Board

Overview

TopologyBoost Converter
Input voltage8-14 V
Output 119 V / 0.5 A
IC revision1.0

Description

EV8124-D-00A Evaluation Board is designed to demonstrate the capability of MP8124. MP8124 is a highly integrated voltage regulator to provide efficient, low noise power and the interface signals to a satellite receiver’s Low Noise Block (LNB). It generates 22kHz tone signal compatible with DiSEqC 1.x. The MP8124 integrates a current-mode boost regulator followed by a tracking linear regulator. The boost regulator provides a clean power source which is 1V higher than the final output voltage while the tracking linear regulator protects the output against overloads or shorts. The MP8124 provides a number of features including bus voltage selection, over current protection and 22kHz tone shaper from external signal. It offers a simple solution with low component count and high efficiency.

Features

Compatible with DiSEqC 1.x

  • 600mA Accurate Current Limit
  • 8V-to-14V Input Voltage
  • 40V Output Voltage Rating
  • Low-Noise LDO Output
  • High Efficiency for Light Load, >85% at40mA
  • High Frequency for Small Component Size
  • Build in 22kHz Signal Shaper
  • Selectable Output Voltage
  • OCP, SCP Protection
  • Boost OVP Protection
  • Over Temperature Protection
  • 14pin QFN-14 (2mmx3mm) Package

Typical applications

  • LNB Power Supply and Control for Satellite Set Top Boxes
  • TV Satellite Receivers/PC Card Satellite Receivers

More information

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples
7447714100SPEC
8 files WE-PD SMT Power Inductor 10 5 27 20.5 1050 Performance
Order Code Data­sheet Simu­lation
7447714100SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples