Topology | Other Topology |
Switching frequency | 100-1000 kHz |
IC revision | 1.0 |
The MP86883 is a monolithic half-bridge with built-in internal power MOSFETs and gate drivers. It achieves 55A of continuous output current over a wide input supply range.
Integration of the driver and MOSFETS results in high efficiency due to optimal dead time control and parasitic inductance reduction.
The MP86883 is a Monolithic IC approach to drive up to 55A per phase. This very small TQFN-34 (6mm x 6mm) device can operate from 100kHz to 1MHz.
This device works with tri-state output controllers. It also comes with a general-purpose current sense and temperature sense.
The MP86883 is ideal for server applications where efficiency and small size are a premium.
Order Code | Datasheet | Downloads | Status | Product series | SW (mm) | Ti | Poles | L (mm) | Vaporphase process | Operation Force (Value) (g) | Schematic | Packaging | Pins (Value) (pcs) | Rows | Gender | Type | IR (A) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
970200365 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SPAII Plastic Spacer Stud, metric, internal/ internal | 6 | M3 | – | 20 | – | – | – | Bag | – | – | – | – | – | ||
61300811121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | 20.32 | – | – | – | Bag | 8 | Single | Pin Header | Straight | 3 | ||
416131160806 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm | – | – | 6 | 8.79 | Yes | 500 | – | Tape and Reel | 6 | – | – | – | – | ||
450301014042 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-SLTV THT Mini Slide Switch, Opposite Side Connection 10x2.5 mm | – | – | – | – | – | 800 | SPDT | Bulk | – | – | – | – | 0.5 | ||
60800213421 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm Jumper with Test Point | – | – | – | – | – | – | – | Bag | 2 | – | Jumper | – | 3 | ||
61300411121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | 10.16 | – | – | – | Bag | 4 | Single | Pin Header | Straight | 3 | ||
61300821021 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Angled Dual Pin Header | – | – | – | 10.16 | – | – | – | Bag | 8 | Dual | Pin Header | Angled | 3 |
Order Code | Datasheet | |
---|---|---|
970200365 | SPEC | |
61300811121 | SPEC | |
416131160806 | SPEC | |
450301014042 | SPEC | |
60800213421 | SPEC | |
61300411121 | SPEC | |
61300821021 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | SW (mm) | Ti | Poles | L (mm) | Vaporphase process | Operation Force (Value) (g) | Schematic | Packaging | Pins (Value) (pcs) | Rows | Gender | Type | IR (A) | Samples |
---|