Topology | Buck Converter |
Input voltage | 4.5-18 V |
Switching frequency | 200-1000 kHz |
Output 1 | 3 V / 12 A |
IC revision | 1.1 |
The MP8764 is a fully integrated high frequency synchronous rectified step-down switch mode converter. It offers a very compact solution to achieve 12A output current over a wide input supply range with excellent load and line regulation. The MP8764 operates at high efficiency over a wide output current load range.
The MP8764 adopts Constant-On-Time (COT) control mode that provides fast transient response and eases loop stabilization.
Operation frequency can be programmed easily from 200kHz to 1MHz by an external resistor and keeps nearly constant as input supply varies by the feedforward compensation.
Under voltage lockout is internally set at 4.1V, but can be increased by programming the threshold with a resistor network on the enable pin. The output voltage startup ramp is controlled by the soft start pin. An open drain power good signal indicates the output is within its nominal voltage range.
Full integrated protection features include OCP, OVP and thermal shutdown.
The MP8764 requires a minimum number of readily available standard external components and are available in QFN 3X4 package.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | Material | LR (µH) | fres (MHz) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7443330100 | SPEC | 8 files | WE-HCC SMT High Current Cube Inductor | 1 | 27.2 | 26.5 | 31.1 | 2.65 | Ferrite | 0.95 | 100 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7443330100 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | Material | LR (µH) | fres (MHz) | Samples |
---|