Topology | Buck Converter |
Input voltage | 4.5-17 V |
Switching frequency | 400-600 kHz |
Output 1 | 1 V / 12 A |
IC revision | 1.0 |
The EV8869-L-00A is used for demonstrating the performance of MPS’s MP8869. MP8869 is a highly integrated and high frequency synchronous step-down switcher with I2C control interface. It is optimized to support up to 12A continuous/15A peak output current over an input supply range from 4.5V to 17V with excellent load and line regulation.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | Material | LR (µH) | fres (MHz) | Poles | L (mm) | Vaporphase process | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7443320150 | SPEC | 8 files | WE-HCC SMT High Current Cube Inductor | 1.5 | 25.7 | 26.5 | 29.1 | 3.5 | Ferrite | 1.43 | 92 | – | 12.1 | – | |||
416131160804 | SPEC | – | 6 files | WS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm | – | – | – | – | – | – | – | – | 4 | 6.25 | Yes |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7443320150 | SPEC | ||
416131160804 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | Material | LR (µH) | fres (MHz) | Poles | L (mm) | Vaporphase process | Samples |
---|