IC manufacturers Monolithic Power Systems

IC manufacturers (97)

Monolithic Power Systems MP9472 | Demoboard EV9472-J-00A

11V to 18V IN, 0.4A OUT Non-Synchronous Buck Converter

Overview

TopologyBuck Converter
Input voltage11-18 V
Output 18.4 V / 0.4 A
IC revision1.0

Description

The EV9472-J-00A is the evaluation board ofMPS’MP9472 non-synchronous buck converter.The board has a continuous output current upto 0.4A. The output voltage is preset to 8.4V,but can be easily adjusted to other levels from0.923V. Current mode control provides fasttransient response and cycle-by-cycle currentlimit. Fault condition protections includecycle-by-cycle current limiting, thermalshutdown and under-voltage lockout.Programmable soft-start reduces turn-on stress.Small TSOT23-8 package minimizes boardarea.

Features

  • Up to 0.4A Output Current on Board
  • 11V to 18V Board Work Input Range
  • Integrated 175mΩ High-Side FET
  • Fixed 340kHz Frequency
  • Stable with Low ESR Ceramic OutputCapacitors
  • Programmable Soft-Start
  • Programmable Input Under Voltage Lockout
  • 8–Pin TSOT23-8 Package

Typical applications

  • FPGA, DSP, ASIC Power Supplies
  • Green Electronics/ Appliances
  • Notebook Computers
  • Networking Systems
  • Distributed Power Systems

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples
744771212SPEC
8 files WE-PD SMT Power Inductor 120 2.6 1.6 180 5.2 1260 Standard
Order Code Data­sheet Simu­lation
744771212SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples