Topology | Buck Converter |
Input voltage | 8-95 V |
Switching frequency | 1000 kHz |
Output 1 | 5 V / 1 A |
IC revision | 1.0 |
The EV9486A-N-00A Evaluation Board is designed to demonstrate the performances of MPS’ MP9486A which is a 4.5V-to-100V-input step-down converter. The MP9486A employs hysteresis voltage control method to provide fast response to line or load transient. It integrates a high-side high voltage power MOSFET with a current limit oftypical 3.5A. MPS’s proprietary feedback control scheme minimizes the number of external components. This board is configured for 5V step-down application. It can support 1A continuous load or 2A pulse load. The circuit requires only a minimal number of readily-available, standard,external components.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7447714330 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 33 | 2.9 | 79 | 11.1 | 1050 | Performance |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7447714330 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples |
---|