| Topology | Buck Converter |
| Input voltage | 8-18 V |
| Switching frequency | 200-1000 kHz |
| Output 1 | 1.8 V / 6 A |
| IC revision | 1.0 |
The EVM3680-RE-00A is used fordemonstrating the performance of MPS’MPM3680, a 6A step-down power module withbuilt-in power MOSFETs and power inductor.High power efficiency over a wide load range isachieved by scaling down the switchingfrequency at light load to reduce the switchingrelated loss by constant on time control. Over-Current-Protection, Over-Voltage Protection,Under-Voltage Protection, and thermalshutdown provide reliable operation.
| Order Code | Datasheet | Downloads | Status | Product series | Pins (pcs) | Pitch (mm) | Rows | Gender | Type | IR (A) | Packaging | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 60800213421 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Jumper | 2 | 2 | – | Jumper | – | 3 | Bag | |
![]() | 61300311121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 3 | 2.54 | Single | Pin Header | Straight | 3 | Bag | |
![]() | 62000821121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header | 8 | 2 | Dual | Pin Header | Straight | 2 | Bag | |
![]() | 61300911121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 9 | 2.54 | Single | Pin Header | Straight | 3 | Bag |
| Order Code | Datasheet | |
|---|---|---|
![]() | 60800213421 | SPEC |
![]() | 61300311121 | SPEC |
![]() | 62000821121 | SPEC |
![]() | 61300911121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
| Samples |
|---|
| Order Code | Datasheet | Downloads | Status | Product series | Pins (pcs) | Pitch (mm) | Rows | Gender | Type | IR (A) | Packaging | Samples |
|---|