| Topology | Buck Converter |
| Input voltage | 4-16 V |
| Output 1 | 5 V / 10 A |
| IC revision | 1.0 |
The EVM3695-10-MQ-10A is an evaluation board designed to demonstrate the capabilities of the MPM3695-10, a high-efficiency, high power density, 10A, synchronous step-down power converter with an input voltage (VIN) range from 4V to 16V. The lower limit of VIN can be extended to 3.3V by providing an external 3.3V supply to the VCC pin. The output voltage (VOUT) is adjustable from 0.5V to 5V. The EVM3695-10-MQ-10A delivers up to 10A of continuous current.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Ingress Protection Code | f | Mount | Center Contact | Pins (pcs) | Pitch (mm) | Rows | Gender | Type | IR (A) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 885012206040 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 10 nF | ±10% | 16 | 0603 | -55 °C up to +125 °C | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | |||
| 885012206071 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 100 nF | ±10% | 25 | 0603 | -55 °C up to +125 °C | 3.5 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | |||
![]() | 61301021121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 12.7 | – | – | – | Bag | – | – | THT | – | 10 | 2.54 | Dual | Pin Header | Straight | 3 | |
![]() | 60312002114503 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-SMA PCB THT/THR/SMT | – | – | – | – | -65 °C up to +165 °C | – | 5000 MΩ | – | – | – | – | – | Tray | None | DC~18 GHz | THT | Ø 1.27 | – | – | – | Jack | – | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
| 885012206040 | SPEC | ||
| 885012206071 | SPEC | ||
![]() | 61301021121 | SPEC | – |
![]() | 60312002114503 | SPEC | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Ingress Protection Code | f | Mount | Center Contact | Pins (pcs) | Pitch (mm) | Rows | Gender | Type | IR (A) | Samples |
|---|