| Topology | Buck Converter |
| Input voltage | 3-16 V |
| Output 1 | 1.2 V / 3 A |
| IC revision | 1.0 |
The EVM54322-PB-00A evaluation board is designed to demonstrate the capabilities of MPS’s MPM54322, a dual 3A power module that integrates a high-efficiency, step-down DC/DC converter IC, two inductors, and selected passive components onto a single over-molded package.The two outputs of the MPM54322 can be paralleled for up to 6A of output current (IOUT). The power module offers an active current balancing function that allows equal current sharing between the outputs in parallel operation.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Endurance (h) | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | Ø D (mm) | Pins (pcs) | Pitch (mm) | Version | Gender | Type | Rows | Mount | IR (A) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | Operation Force (g) | Schematic | Packaging | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 885012106012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | 4.7 µF | ±20% | 10 | 0603 | -55 °C up to +85 °C | 10 | 0.02 GΩ | X5R Class II | 1.6 | 0.8 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | |||
![]() | 865080449011 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ASLI Aluminum Electrolytic Capacitors | 100 µF | ±20% | 25 | 8.0 x 6.5 | -55 °C up to +105 °C | 14 | 1 MΩ | – | 6.5 | 8.3 | – | – | 2000 | 300 | 360 | 25 | 8 | – | – | SMT | – | – | – | V-Chip SMT | – | – | – | – | – | – | 15" Tape & Reel | ||
![]() | 612010235121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-BHD 2.54 mm Male | – | – | – | – | -40 °C up to +125 °C | – | 1000 MΩ | – | 20.3 | – | – | – | – | – | – | – | – | 10 | 2.54 | Low Profile | Male | Straight | – | THT | 3 | 250 | 20 | max. | – | – | Tray | |
![]() | 450301014042 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-SLTV THT Mini Slide Switch, Opposite Side Connection 10x2.5 mm | – | – | 12 | – | -40 °C up to +85 °C | – | 10000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | 800 | SPDT | Bulk | |
![]() | 61300211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 5.08 | – | – | – | – | – | – | – | – | 2 | 2.54 | – | Pin Header | Straight | Single | THT | 3 | 250 | 20 | max. | – | – | Bag | |
![]() | 61301621121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 20.32 | – | – | – | – | – | – | – | – | 16 | 2.54 | – | Pin Header | Straight | Dual | THT | 3 | 250 | 20 | max. | – | – | Bag |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
| 885012106012 | SPEC | ||
![]() | 865080449011 | SPEC | |
![]() | 612010235121 | SPEC | – |
![]() | 450301014042 | SPEC | – |
![]() | 61300211121 | SPEC | – |
![]() | 61301621121 | SPEC | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Endurance (h) | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | Ø D (mm) | Pins (pcs) | Pitch (mm) | Version | Gender | Type | Rows | Mount | IR (A) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | Operation Force (g) | Schematic | Packaging | Samples |
|---|